??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1608.600 Clamping Cube
HELP_VARIABLE
Company
Halder
Description
EH 1608. - Clamping Cubes
Bill of material
1608.600 Clamping Cube
BESTNR
Ref. No.
1608.600
L1
630 mm
L2
450 mm
H1
640 mm
H
700 mm
H2
100 mm
D1
16 mm
D2
Thread
M 16
A
200 mm
B2
200 mm
B3
300 mm
L3
200 mm
L4
300 mm
N
8
Y
16
AL
Number of hole rows
8x12
G
Weight
420000 g
SYSTEM
System
L16
Embedded user actions